ISO 2936D Hexagon keys (metric)

ISO 2936D Hexagon keys (metric)
  • Volume Discount
Hexagon keys (metric) CHROM VANADIUM, hardened and nickel-plated.
End face machined. Edges of end face chamfered. The product is available per 1 peace.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
42630
42648
42655
42663
42671
42689
42697
42705
42713
42721
42739
42747
42754
42762
42770
42788
42796
43299
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSSW
(mm)
L2
(mm)
L1
(mm)

0.52 €

1 Available 5 Days 10-15,546,5

0.61 €

1 Available 5 Days 105/64*18,052,0

0.58 €

1 Available 5 Days 10-20,558,5

0.66 €

1 Available 5 Days 10-2366

0.79 €

1 Available 5 Days 105/32*2974

1.15 €

1 Available 5 Days 10-3385

1.64 €

1 Available 5 Days 10-3896

2.06 €

1 Available 5 Days 109/32*41102

2.56 €

1 Available 5 Days 105/16*44108

3.17 €

1 Available 5 Days 10-47114

3.71 €

1 Available 5 Days 10-50122

4.57 €

1 Available 5 Days 107/16*53129

6.13 €

1 Available 5 Days 10-57137

9.75 €

1 Available 5 Days 10-70154

14.98 €

1 Available 5 Days 10-80177

18.62 €

1 Available 5 Days 103/4*89199

32.41 €

1 Available 5 Days 107/8*102222

1.07 €

1 Available 5 Days 100,051341

Loading...

  1. 1

Tech Support