Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
SY012PSOCLJ
Part Number
|
---|
SY012PSOCLJ |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Nominal | Pitch, Number of Threading (mm) | Overall Length (L) (mm) | Class | Thread Length (mm) | Shank diameter (Ds) (mm) | Shank square width (K) (mm) | Shank square part length (mm) | Number of Grooves | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
56.43 € | 1 | Available | 6 Days | M12 | 1.75 | 110 | P4 | 26 | 8.5 | 6.5 | 9 | 4 |
Loading...
Screw Types | Meter | Chamfer threads | 2.5P | Tool Material Type | Cobalt HSS |
---|---|---|---|---|---|
work material | High Carbon Steel (C with a content over 0.45%) / Alloy Steel (SCM) / Quenched and tempered steel (25 to 35 HRC) | Tap Type | Spiral Tap | Hole type | For blind hole |
Coating Y/N | Available |
This page is Spiral Tap For Medium-Hardness Carbon Steel MHSP, part number SY012PSOCLJ.
You can find the detail information about specifications and dimensions on part number SY012PSOCLJ.
Configure
Basic Attributes
Type
Nominal
Pitch, Number of Threading(mm)
Overall Length (L)(mm)
Class
Thread Length(mm)
Shank diameter (Ds)(mm)
Shank square width (K)(mm)
Shank square part length(mm)
Number of Grooves
Filter by standard shipping days
Optional Attributes
Part Number |
---|
SY010OSOCLJ |
SY012NSOCLJ |
SY012OSOCLJ |
SY014OSOCLJ |
SY014QTOCLJ |
SY016OSOCLJ |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Nominal | Pitch, Number of Threading (mm) | Overall Length (L) (mm) | Class | Thread Length (mm) | Shank diameter (Ds) (mm) | Shank square width (K) (mm) | Shank square part length (mm) | Number of Grooves |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
48.85 € | 1 | Available | 6 Days | M10 | 1.5 | 100 | P4 | 23 | 7 | 5.5 | 8 | 3 | |
68.11 € | 1 | Available | 6 Days | M12 | 1.25 | 110 | P4 | 26 | 8.5 | 6.5 | 9 | 4 | |
68.11 € | 1 | Available | 6 Days | M12 | 1.5 | 110 | P4 | 26 | 8.5 | 6.5 | 9 | 4 | |
93.09 € | 1 | 6 Days | M14 | 1.5 | 110 | P4 | 26 | 10.5 | 8 | 11 | 4 | ||
93.09 € | 1 | 6 Days | M14 | 2 | 110 | P5 | 26 | 10.5 | 8 | 11 | 4 | ||
119.08 € | 1 | 6 Days | M16 | 1.5 | 110 | P4 | 26 | 12.5 | 10 | 13 | 4 |