Clamping pads, adjustable

Clamping pads, adjustable
  • Volume Discount
Clamping pads GN 709.3 are used as mobile supports or as spring plungers for clamping workpieces. They can also be used as a back stop.
The ball is limited to an angular movement of 9° only.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
709.3-13-M8-B
709.3-13-M8-BR
709.3-13-M8-R
709.3-13-M8-RR
709.3-17-M10-B
709.3-17-M10-BR
709.3-17-M10-R
709.3-17-M10-RR
709.3-17-M12-B
709.3-17-M12-BR
709.3-17-M12-R
709.3-17-M12-RR
709.3-24-M16-B
709.3-24-M16-BR
709.3-24-M16-R
709.3-24-M16-RR
709.3-30-M20-B
709.3-30-M20-BR
709.3-30-M20-R
709.3-30-M20-RR
709.3-36-M24-B
709.3-36-M24-BR
709.3-36-M24-R
709.3-36-M24-RR
709.3-46-M30X1,​5-B
709.3-46-M30X1,​5-BR
709.3-46-M30X1,​5-R
709.3-46-M30X1,​5-RR
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread d1 d2 d3 l1 l2 e Type Static load
(kN)
A/F1A/F2Weight
(kg)

44.20 €

1 Available 5 Days M 8-----B- Smooth contact face-13-0.021

69.56 €

1 Available 5 Days M 85.88.52536.614.5BR, Smooth contact face, with automatic return813130.020

59.16 €

1 Available 5 Days M 8-----R- Serrated contact face-13-0.025

77.14 €

1 Available 5 Days M 85.88.52536.614.5RR, Serrated contact face, with automatic return813130.020

59.04 €

1 Available 5 Days M 10-----B- Smooth contact face-17-0.055

77.34 €

1 Available 5 Days M 108.6123045.719BR, Smooth contact face, with automatic return817170.044

76.14 €

1 Available 5 Days M 10-----R- Serrated contact face-17-0.055

99.00 €

1 Available 5 Days M 108.6123045.719RR, Serrated contact face, with automatic return817170.044

59.04 €

1 Available 5 Days M 12-----B- Smooth contact face-17-0.055

77.34 €

1 Available 5 Days M 128.6123550.719BR, Smooth contact face, with automatic return1517190.057

76.14 €

1 Available 5 Days M 12-----R- Serrated contact face-17-0.055

99.00 €

1 Available 5 Days M 128.6123550.719RR, Serrated contact face, with automatic return1517190.056

82.04 €

1 Available 5 Days M 16-----B- Smooth contact face-24-0.115

107.26 €

1 Available 5 Days M 1610.5164060.727BR, Smooth contact face, with automatic return2524240.128

107.38 €

1 Available 5 Days M 16-----R- Serrated contact face-24-0.115

139.70 €

1 Available 5 Days M 1610.5164060.727RR, Serrated contact face, with automatic return2524240.128

140.98 €

1 Available 5 Days M 20-----B- Smooth contact face-30-0.230

184.10 €

1 Available 5 Days M 2020255077.333BR, Smooth contact face, with automatic return9030300.276

168.84 €

1 Available 5 Days M 20-----R- Serrated contact face-30-0.230

219.58 €

1 Available 5 Days M 2020255077.333RR, Serrated contact face, with automatic return9030300.275

162.28 €

1 Available 5 Days M 24-----B- Smooth contact face-36-0.435

211.90 €

1 Available 5 Days M 2420257010040BR, Smooth contact face, with automatic return9036360.466

190.26 €

1 Available 5 Days M 24-----R- Serrated contact face-36-0.435

247.24 €

1 Available 5 Days M 2420257010040RR, Serrated contact face, with automatic return9036360.465

201.88 €

1 Available 5 Days M 30 x 1,534.6406510051B, Smooth contact face16546460.895

263.28 €

1 Available 5 Days M 30 x 1,534.6406510051BR, Smooth contact face, with automatic return16546460.885

226.16 €

1 Available 5 Days M 30 x 1,534.6406510051R, Serrated contact face16546460.900

331.06 €

1 Available 5 Days M 30 x 1,534.6406510051RR, Serrated contact face, with automatic return16546460.883

Loading...

  1. 1

Tech Support