Torque limiting knobs

Torque limiting knobs
  • Volume Discount
Torque limiting knobs GN 3663 are used when the manually applied torque is to be limited.
When turned clockwise, the torque mechanical system of the knurled knob triggers an „over-engagement“ as soon as the specified torque is reached. When turning anti-clockwise, the mechanical system locks such that the torque is not limited. When tightening, this will ensure that the maximum permissible torque is not exceeded. On the other hand, the torque necessary for releasing will always be transferred reliably.
After removing the cover and loosening the countersunk screw, the thread or bore insert can be dismantled.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3663-27-B5-0,​7
3663-27-B5-1
3663-27-B5-1,​5
3663-27-B6-0,​7
3663-27-B6-1
3663-27-B6-1,​5
3663-27-M3-0,​7
3663-27-M3-1
3663-27-M3-1,​5
3663-27-M4-0,​7
3663-27-M4-1
3663-27-M4-1,​5
3663-27-M5-0,​7
3663-27-M5-1
3663-27-M5-1,​5
3663-27-M6-0,​7
3663-27-M6-1
3663-27-M6-1,​5
3663-34-B5-1
3663-34-B5-1,​5
3663-34-B5-2,​2
3663-34-B6-1
3663-34-B6-1,​5
3663-34-B6-2,​2
3663-34-M3-1
3663-34-M3-1,​5
3663-34-M3-2,​2
3663-34-M4-1
3663-34-M4-1,​5
3663-34-M4-2,​2
3663-34-M5-1
3663-34-M5-1,​5
3663-34-M5-2,​2
3663-34-M6-1
3663-34-M6-1,​5
3663-34-M6-2,​2
3663-42-B6-2
3663-42-B6-2,​5
3663-42-B6-3,​2
3663-42-B8-2
3663-42-B8-2,​5
3663-42-B8-3,​2
3663-42-M6-2
3663-42-M6-2,​5
3663-42-M6-3,​2
3663-42-M8-2
3663-42-M8-2,​5
3663-42-M8-3,​2
3663-52-B10-2,​5
3663-52-B10-3
3663-52-B10-4
3663-52-B12-2,​5
3663-52-B12-3
3663-52-B12-4
3663-52-M10-2,​5
3663-52-M10-3
3663-52-M10-4
3663-52-M12-2,​5
3663-52-M12-3
3663-52-M12-4
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread d2/d4 Diameter d1
(φ)
Bore d3 Torque Weight
(kg)

55.98 €

1 Available Same day

Stock

-27B 50,7, 0,70.041

55.98 €

1 Available Same day

Stock

-27B 51, 10.040

55.98 €

1 Available Same day

Stock

-27B 51,5, 1,50.040

55.98 €

1 Available Same day

Stock

-27B 60,7, 0,70.500

55.98 €

1 Available Same day

Stock

-27B 61, 10.015

55.98 €

1 Available Same day

Stock

-27B 61,5, 1,50.150

55.98 €

1 Available Same day

Stock

M 327-0,7, 0,70.015

55.98 €

1 Available Same day

Stock

M 327-1, 10.160

55.98 €

1 Available Same day

Stock

M 327-1,5, 1,50.200

55.98 €

1 Available Same day

Stock

M 427-0,7, 0,70.040

55.98 €

1 Available Same day

Stock

M 427-1, 10.150

55.98 €

1 Available Same day

Stock

M 427-1,5, 1,50.041

55.98 €

1 Available 7 Days M 527-0,7, 0,70.120

55.98 €

1 Available 7 Days M 527-1, 10.125

55.98 €

1 Available Same day

Stock

M 527-1,5, 1,50.450

55.98 €

1 Available 4 Days M 627-0,7, 0,70.040

55.98 €

1 Available Same day

Stock

M 627-1, 10.130

55.98 €

1 Available Same day

Stock

M 627-1,5, 1,50.115

59.20 €

1 Available Same day

Stock

-34B 51, 10.057

59.20 €

1 Available Same day

Stock

-34B 51,5, 1,50.058

59.20 €

1 Available Same day

Stock

-34B 52,2, 2,20.059

59.20 €

1 Available Same day

Stock

-34B 61, 10.056

59.20 €

1 Available Same day

Stock

-34B 61,5, 1,50.057

59.20 €

1 Available Same day

Stock

-34B 62,2, 2,20.058

59.20 €

1 Available Same day

Stock

M 334-1, 10.058

59.20 €

1 Available Same day

Stock

M 334-1,5, 1,50.126

59.20 €

1 Available Same day

Stock

M 334-2,2, 2,20.059

59.20 €

1 Available Same day

Stock

M 434-1, 10.058

59.20 €

1 Available Same day

Stock

M 434-1,5, 1,50.150

59.20 €

1 Available Same day

Stock

M 434-2,2, 2,20.060

59.20 €

1 Available Same day

Stock

M 534-1, 10.057

59.20 €

1 Available Same day

Stock

M 534-1,5, 1,50.159

59.20 €

1 Available Same day

Stock

M 534-2,2, 2,20.059

59.20 €

1 Available Same day

Stock

M 634-1, 10.060

59.20 €

1 Available Same day

Stock

M 634-1,5, 1,50.170

59.20 €

1 Available Same day

Stock

M 634-2,2, 2,20.400

62.02 €

1 Available Same day

Stock

-42B 62, 20.108

62.02 €

1 Available Same day

Stock

-42B 62,5, 2,50.109

62.02 €

1 Available Same day

Stock

-42B 63,2, 3,20.110

62.02 €

1 Available Same day

Stock

-42B 82, 20.106

62.02 €

1 Available Same day

Stock

-42B 82,5, 2,50.107

62.02 €

1 Available Same day

Stock

-42B 83,2, 3,20.108

62.02 €

1 Available Same day

Stock

M 642-2, 20.109

62.02 €

1 Available Same day

Stock

M 642-2,5, 2,50.150

62.02 €

1 Available Same day

Stock

M 642-3,2, 3,20.110

62.02 €

1 Available Same day

Stock

M 842-2, 20.107

62.02 €

1 Available Same day

Stock

M 842-2,5, 2,50.123

62.02 €

1 Available Same day

Stock

M 842-3,2, 3,20.120

68.28 €

1 Available Same day

Stock

-52B 102,5, 2,50.215

68.28 €

1 Available Same day

Stock

-52B 103, 30.210

68.28 €

1 Available Same day

Stock

-52B 104, 40.210

68.28 €

1 Available Same day

Stock

-52B 122,5, 2,50.209

68.28 €

1 Available Same day

Stock

-52B 123, 30.204

68.28 €

1 Available Same day

Stock

-52B 124, 40.110

68.28 €

1 Available Same day

Stock

M 1052-2,5, 2,50.215

68.28 €

1 Available Same day

Stock

M 1052-3, 30.150

68.28 €

1 Available Same day

Stock

M 1052-4, 40.155

68.28 €

1 Available Same day

Stock

M 1252-2,5, 2,50.500

68.28 €

1 Available Same day

Stock

M 1252-3, 30.200

68.28 €

1 Available Same day

Stock

M 1252-4, 40.204

Loading...

Tech Support