Bite Prevention Chuck 13 mm

Bite Prevention Chuck 13 mm

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
The new mechanism minimizes the stuck amount of the bit in drilling a hole with an impact screwdriver and at the same time prevents loosening of the bit.
[Features]
・It features a SD Super Face Gear to prevent from getting stuck.
・It features a SD Super Face Gear to achieve a strong thread-lock.
・A conical sleeve that fits the hand in tightening.
・Easy to attach the tip parts by hand tightening.
・The shank features a thick shank with excellent durability.
[Applications]
・Attach to a drill driver or impact screwdriver to grasp various tip tools.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SDCK-11N

Part Number
SDCK-11N
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

23.76 €

1 Available 6 Days

Loading...

  1. 1

Basic information

Product Category Main Body Chuck diameter(mm) 13 Packaging width(mm) 80
Packaging height(mm) 141 Packaging depth(mm) 48 JAN Code 4977292314886
Packaging weight(g) 315 Material Special steel Applicable models For rechargeable drill drivers / impact screwdrivers
Shaft 6.35‑mm hexagonal shaft Mountable size(mm) 1.5 to 13

This page is Bite Prevention Chuck 13 mm, part number SDCK-11N.
You can find the detail information about specifications and dimensions on part number SDCK-11N.

Tech Support