Hollow-Fiber Membrane Filter For JOPLA

Hollow-Fiber Membrane Filter For JOPLA

Click on this image to zoom in.

Click on this image to zoom in.

A hollow-fiber membrane filter for the JOPLA series.
[Features]
· Ideal for blowing air near food-related and precision machinery, etc.
· Attach it to the nozzle part of the JOPLASTAR R to blow clean air.
[Applications]
· Attachment for the JOPLASTAR R.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

TF-10N

Part Number
TF-10N
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

36.15 €

1 7 Days

Loading...

  1. 1

Basic information

Material Case: PA, Hollow-fiber membrane: PP Product Width(mm) 30 Product Height(mm) 110
Product Depth(mm) 30 Product Weight(g) 22

This page is Hollow-Fiber Membrane Filter For JOPLA, part number TF-10N.
You can find the detail information about specifications and dimensions on part number TF-10N.

Tech Support