High-voltage probe H40 for multimeters

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

120103-BP

Part Number
120103-BP
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

130.71 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Input resistance(Ω) 1000 M Product size (length)(mm) 340 Bandwidth(Hz) 60
Cable length(m) 1 Divider voltage ratio 1000:1 Nominal voltage(V) 28000
Product size (dia)(mm) 80 Reading category CAT II Weight(g) 300
Calibrated to Manufacturer's standards (no certificate) Compatible with (details) Multimeters Plug features Scoop-proof
Probe type (category) Probe Type Passive

This page is High-voltage probe H40 for multimeters, part number 120103-BP.
You can find the detail information about specifications and dimensions on part number 120103-BP.

Tech Support