Cable tie

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3240715

Part Number
3240715
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

0.18 €

1100 7 Days

Loading...

  1. 1

Basic information

Cable tie type (category) Cable tie Content(pc(s)) 100 Cable tie length(mm) 250
Cable tie width(mm) 7.50 Max. bundle diameter(mm) 65 Max. temperature(°C) +80
Min. temperature(°C) -40 Minimum holding force(N) circuit resistance 220 Cable tie features Plastic latch
Colour Black Gearing Inside Material (details) PA
Halogen-free Yes

This page is Cable tie, part number 3240715.
You can find the detail information about specifications and dimensions on part number 3240715.

Tech Support