Rotating EMF Indicator

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
4375961
4633222
4707069
4707078
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)
Height
(mm)
Display (voltage tester) Product size (length)
(mm)
Type (manufacturer type) V AC reading range V AC reading range (min.)
(V)
Weight
(g)

141.29 €

1 Available 3 Days --LED-PRM-5-EUR100 up to 700 V100-

186.01 €

1 Available 3 Days --LCD-PRM-6-EUR40 up to 700 V40-

224.08 €

1 Available 13 Days 190150LED290PRM-5-EUR KIT100 up to 700 V100800

240.48 €

1 Available 3 Days 6533LCD137PRM-6-EUR KIT40 up to 700 V40900

Loading...

  1. 1

Basic information

Calibrated to Manufacturer's standards (no certificate) Frequency range 16 Hz - 400 Hz Max. frequency(Hz) 400
Min. frequency(Hz) 16 Product type Rotating EMF indicator Reading category CAT IV 600 V
Reading type (voltage testers) Rotating magnetic field V AC reading range (max.)(V) 700

Tech Support