Clamp Meter Adapter

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3313401

Part Number
3313401
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

632.93 €

1 Available Quote

Loading...

  1. 1

Basic information

A AC reading range (min.)(mA) 1 Amperage reading range AC (max.)(A) 1000 Calibrated to Manufacturer's standards (no certificate)
Connector / Output type B 4 mm plug Current reading AC Opening range of current clamps(mm) 48
Product type Clamp meter adapter

This page is Clamp Meter Adapter, part number 3313401.
You can find the detail information about specifications and dimensions on part number 3313401.

Tech Support