Oxygen Detector

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
DO210
SDL150
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cable length
(m)
Power supply (details) Product size (height)
(mm)
Product size (width)
(mm)
Product size (length)
(mm)
Reading range(s) Reading range Reading range (max.)
(mg/l)
Reading range (min.)
(mg/l)
Resolution
(mg/l)
Unit of measurement Weight
(g)

454.00 €

1 Available 3 Days -1 9 V battery----------

779.20 €

1 Available 20 Days 46 Mignon batteries (AA)4873182Oxygen Saturation/solved20 - 0.1 mg/l0.1200.4Oxygen362

Loading...

  1. 1

Basic information

Product type Oxygen detector

Tech Support