Cordless Impact Driver

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

CL3.CH18SP2

Part Number
CL3.CH18SP2
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

717.79 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Battery technology Li-ion Blow count(/min) 2400 Capacity (mAh, Ah)(Ah) 5
Idle speed (details)(rpm) (1./2./3. Gear) 0 - 400/1200/1900 No. of power packs included 2 Power tool features incl. spare battery|incl. case
Product size (height)(mm) 277 Product size (width)(mm) 87 Product size (length)(mm) 224
Product type Cordless impact driver Tool holder 1/2" (12.5 mm) male square Torque (max.)(Nm) 1625
Transmission type 3-speed Type CL3. C10 JD Voltage(V) 18
Weight(g) 3300.0

Tech Support