Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
109-69-180 |
134-69-160 |
134-69-VDE-160 |
1351-49-VDE-190 |
1371-69-VDE-200 |
137-69-180 |
137-69-200 |
138-69-200 |
1401-69-VDE-205 |
140-69-170 |
1411-69-VDE-205 |
141-69-170 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Overall Length (mm) | Cutting hardness (HRC) | DIN standard | Edge hardness (HRC) | EN standard | Jaw shape | Manufacturer part # | Material | Material properties | Pliers features | Product type | Range of use (pliers) | Suitable for | Type | Type (misc.) | Weight (g) | Wire hardness (max.) | Wire hardness (max.) hard wire (mm) | Wire hardness (max.) (mm) | Wire hardness piano wire (max.) (mm) | Wire hardness (max.) soft wire (mm) | Wire hardness (max.) medium wire (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
20.32 € | 1 | Available | 3 Days | 180 | - | - | - | - | - | 109-69-180 | Tool steel | Titanium alloy | - | Kraft comb pliers | Workshop | - | Flat jaws with facet | - | 250 | - | 2.2 | Soft/hard wire: 5.2/2.2 mm · Cable: Ø 12 | - | 5.2 | 3.4 | |
22.47 € | 1 | Available | 3 Days | 160 | - | DIN ISO 5749 | - | - | - | 134-69-160 | - | - | non-flush type | Side cutter | Workshop | - | 134-69-160 | With facet | 205 | - | 2 | Soft/hard wire: 6.0/2.0 mm · Cable: Ø 11 | - | 6 | 3.5 | |
25.68 € | 1 | Available | 3 Days | 160 | - | DIN EN 60900 | - | EN 60900 | - | 134-69-VDE-160 | - | - | non-flush type | Side cutter | VDE | - | Side cutter | VDE Wire Cutting Pliers | - | - | - | Ø 2 | - | - | - | |
32.29 € | 1 | Available | 3 Days | 190 | - | DIN EN 60900 | 59 | EN 60900 | - | 1351-49-VDE-190 | Tool steel | tempered | - | Side cutter | VDE | - | 1351-49-VDE-190 | Side-cutter with cutting. stripping. crimping and bending function | 250 | - | - | Soft wire dia.: 2.0 mm · Hard wire dia.: 1.0 mm · Cable diameter: 4.0 | - | 2 | 1 | |
27.97 € | 1 | Available | 3 Days | 200 | Hrv 57-59 | DIN EN 60900 | 59 | EN 60900 | - | 1371-69-VDE-200 | - | Titanium alloy | - | Kraft side cutter | VDE | - | Side cutter | VDE Electro-power side cutter | - | Piano Wire | - | - | - | - | - | |
29.05 € | 1 | Available | 3 Days | 180 | - | DIN ISO 5749 | - | - | - | 137-69-180 | - | - | non-flush type | Kraft side cutter | Workshop | - | 137-69-180 | With facet | 245 | - | 2.6 | Medium-hard/ hard / piano wire: 3.7/2.6/2.2 | 2.2 | - | 3.7 | |
29.05 € | 1 | Available | 3 Days | 200 | - | DIN ISO 5749 | - | - | - | 137-69-200 | - | - | non-flush type | Kraft side cutter | Workshop | - | 137-69-200 | With facet | 295 | 4.0/2.8/2.5 | 2.8 | - | 2.5 | - | 4 | |
34.44 € | 1 | Available | 25 Days | 200 | - | DIN ISO 5749 | - | - | - | 138-69-200 | - | - | non-flush type | Kraft side cutter | Workshop | - | 138-69-200 | With facet | 315 | - | 3.5 | Soft/hard/piano wire: 4.5/3.5/3.0 | 3 | - | 4.5 | |
26.91 € | 1 | Available | 3 Days | 205 | - | DIN ISO 5745 | - | - | Straight | 1401-69-VDE-205 | Tool steel | tempered | - | Telecom pliers | VDE | - | - | Straight | 205 | - | 2.2 | - | - | 3.9 | 3.2 | |
21.40 € | 1 | Available | 3 Days | 170 | - | DIN ISO 5745 | - | - | Straight | 140-69-170 | Tool steel | tempered | - | Telecom pliers | Workshop | Soft/medium hard wire: 2.5/1.6 mm | 140-69-170 | Straight | 145 | - | - | - | - | 2.5 | 1.6 | |
26.91 € | 1 | Available | 3 Days | 205 | - | DIN ISO 5745 | - | - | 45-degree | 1411-69-VDE-205 | Tool steel | tempered | - | Telecom pliers | VDE | - | - | Curved | 205 | - | 2.2 | - | - | 3.9 | 3.2 | |
24.60 € | 1 | Available | 3 Days | 170 | - | DIN ISO 5745 | - | - | 45-degree | 141-69-170 | Tool steel | tempered | - | Telecom pliers | Workshop | Soft/medium hard wire: 2.5/1.6 mm | 141-69-170 | Curved | 145 | - | - | - | - | 2.5 | 1.6 |
Loading...
Configure
Basic Attributes
Overall Length(mm)
Cutting hardness(HRC)
DIN standard
Edge hardness(HRC)
EN standard
Jaw shape
Manufacturer part #
Material
Material properties
Pliers features
Product type
Range of use (pliers)
Suitable for
Type
Type (misc.)
Weight(g)
Wire hardness (max.)
Wire hardness (max.) hard wire(mm)
Wire hardness (max.)(mm)
Wire hardness piano wire (max.)(mm)
Wire hardness (max.) soft wire(mm)
Wire hardness (max.) medium wire(mm)
Filter by standard shipping days
Optional Attributes