Freewheel ratchet

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
109-69-165
109-69-205
1311-69-200
131-12-160
131-12-180
134-69-130
134-69-145
134-69-180
135S-69-190
137-69-150
137-69-VDE-180
138-69-180
138-69-VDE-180
138-69-VDE-200
140-69-205
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Overall Length
(mm)
DIN standard Edge hardness
(HRC)
Jaw shape Manufacturer part # Material properties Pliers features Product type Range of use (pliers) Weight
(g)
Wire hardness (max.) hard wire
(mm)
Wire hardness piano wire (max.)
(mm)
Wire hardness (max.) soft wire
(mm)
Wire hardness (max.) medium wire
(mm)

23.55 €

1 Available 3 Days 165---109-69-165--Kraft comb pliers-1802-43.1

25.68 €

1 Available Quote 205---109-69-205--Kraft comb pliers-3002.5-5.93.8

37.67 €

1 Available Quote 200---1311-69-200--End cutting nippers-3703.5-4.54

20.32 €

1 Available 14 Days 160---131-12-160--End cutting nippers-1852-42.8

19.27 €

1 Available 3 Days 180---131-12-180--End cutting nippers-2652.4-43

20.32 €

1 Available Quote 130DIN ISO 574962-134-69-130temperednon-flush typeSide cutterWorkshop1351.5-32.3

20.32 €

1 Available 3 Days 145DIN ISO 574962-134-69-145temperednon-flush typeSide cutterWorkshop1601.7-52.5

25.68 €

1 Available 3 Days 180---134-69-180--Side cutter-2402.5-74

45.67 €

1 Available 3 Days 190---135S-69-190--Side cutter-245--21

31.21 €

1 Available 3 Days 150---137-69-150--Kraft side cutter-18021.5-3

27.97 €

1 Available 3 Days 180DIN ISO 5749|DIN EN 60900--137-69-VDE-180temperednon-flush typeKraft side cutterVDE2602.62.2-3.7

30.13 €

1 Available 3 Days 180DIN ISO 574962-138-69-180temperednon-flush typeSide cutterWorkshop2502.82.5-4

30.13 €

1 Available 3 Days 180DIN ISO 5749|DIN EN 6090062-138-69-VDE-180temperednon-flush typeKraft side cutterVDE2502.82.5-4

33.37 €

1 Available 3 Days 200DIN ISO 5749|DIN EN 6090062-138-69-VDE-200temperednon-flush typeKraft side cutterVDE3153.53-4.5

22.47 €

1 Available 3 Days 205DIN ISO 5745-Straight140-69-205temperednon-flush typeRound nose pliersWorkshop1902.2-3.93.2

Loading...

  1. 1

Basic information

Material Tool steel

Tech Support