Torque Wrench

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
E.316A30R
R.208-25
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Torque adjustment range
(N・m)
Overall Length
(mm)
Graduation
(Nm)
Release accuracy Spanner size
(mm)
Standards Torque wrench features Trigger accuracy
(%)
Weight
(g)

871.21 €

1 Available 3 Days 1.5-30390-± 2 %9 x 12DIN EN 6789Angle display21600.0

301.37 €

1 Available 3 Days 5-253000.1--DIN ISO 6789Ratcheting4500.0

Loading...

  1. 1

Basic information

DIN standard DIN EN ISO 6789 Downforce 1/4" (6.3 mm) Product type Torque wrench

Tech Support