Electronic Torque Angle

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

E.316A200S

Part Number
E.316A200S
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

1,072.87 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Torque adjustment range(N・m) 10-200 Overall Length(mm) 530 DIN standard DIN EN ISO 6789
Downforce 1/2" (12.5 mm) Product type Torque wrench Release accuracy(%) ± 2
Standards DIN EN 6789 Torque wrench features Angle display Trigger accuracy(%) 2
Weight(g) 2690.0

This page is Electronic Torque Angle, part number E.316A200S.
You can find the detail information about specifications and dimensions on part number E.316A200S.

Tech Support