Correction Tape Roller

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
59814-00
59816-00
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Color Color Details Type (manufacturer type)

2.40 €

1 Available 3 Days Blue Type-59814

2.40 €

1 Available 3 Days MulticolorBlue|Pink|Green|Orange59816

Loading...

  1. 1

Basic information

Width(mm) 5 Length(m) 6 Product type Correction tape roller

Tech Support