Tesapack Express Brown

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

57810-00-01

Part Number
57810-00-01
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

6.77 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Color Brown-based Width(mm) 50 Length(m) 50
Adhesive tape features UV-resistant|Manual pull and tear Product type Packaging tape Series (adhesive tape) tesapack® Express
Type (manufacturer type) 57810

This page is Tesapack Express Brown, part number 57810-00-01.
You can find the detail information about specifications and dimensions on part number 57810-00-01.

Tech Support