Tesapack Eco & Strong

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
58153-00-00
58154-00-00
58155-00-00
58156-00-00
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Color Type (manufacturer type)

6.56 €

1 Available 3 Days Transparency58153

6.56 €

1 Available 3 Days Brown-based58154

7.19 €

1 Available 3 Days Brown-based58155

7.19 €

1 Available 3 Days Green58156

Loading...

  1. 1

Basic information

Width(mm) 50 Length(m) 66 Adhesive tape features UV-resistant
Carrier material Polypropylene (PP) Product type Packaging tape Series (adhesive tape) tesapack® Eco&Strong

Tech Support