Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
57415-00000-01
Width(mm) | 19 | Length(m) | 10 | Adhesive tape features | No-residue |
---|---|---|---|---|---|
Product type | Masking tape | Series (adhesive tape) | tesa® | Type (manufacturer type) | 57415-00000-01 |
This page is Handicrafts Graphic Crêpe, part number 57415-00000-01.
You can find the detail information about specifications and dimensions on part number 57415-00000-01.