Tesafilm Mini Roller (58230)

Tesafilm Mini Roller 58230
  • Volume Discount

Product Details:

Manufacturer part number: 58230

Brand: TESA

Price: 7.08

Delivery time: 3 Days


Technical Data:

Color: Multicolor

Color Details: Black|Purple|Pink|Blue

Adhesive tape features: -

Product type: Tape dispenser

Series (adhesive tape): -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

58230

Part Number
58230
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Color Color Details Adhesive tape features Product type Series (adhesive tape) Type (manufacturer type)

7.08 €

1 Available 3 Days MulticolorBlack|Purple|Pink|Blue-Tape dispenser-58230

Loading...

  1. 1

This page is Tesafilm Mini Roller, part number 58230.
You can find the detail information about specifications and dimensions on part number 58230.

Variation of this product

Part Number
58232-00
58241-00
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Color Color Details Adhesive tape features Product type Series (adhesive tape) Type (manufacturer type)

4.63 €

1 Available 3 Days Blue Type--Tape dispenser-58232

4.48 €

1 Available 3 Days GreenLight greenSolvent-freeTesa filmtesafilm®58241

Tech Support