Cordless Screwdriver

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

DCF620NT-XJ

Part Number
DCF620NT-XJ
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

323.28 €

1 Available 12 Days

Loading...

  1. 1

Basic information

Battery technology Li-ion Idle speed (details)(rpm) 0-4400 No. of power packs included 0
Product type Cordless screwdriver Torque (max.)(Nm) (Hard/soft) 30/5 Voltage(V) 18
Weight, information incl. rechargeable battery Weight(g) 1500.0

This page is Cordless Screwdriver, part number DCF620NT-XJ.
You can find the detail information about specifications and dimensions on part number DCF620NT-XJ.

Tech Support