Torque Wrench with Cut-out

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
50181005
50181010
50181012
50181020
50181040
50181065
50181080
50184012
50200081
96502001
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Torque adjustment range
(N・m)
Overall Length
(mm)
Downforce Graduation
(Nm)
Product size (width)
(mm)
Torque wrench features

270.09 €

1 Available 3 Days -330-0.2528For bit sets

298.25 €

1 Available 3 Days -386-0.528For bit sets

320.75 €

1 Available 3 Days 25-13042114 x 18 mm socket square0.528For bit sets

343.27 €

1 Available 3 Days -467-128For bit sets

492.04 €

1 Available 3 Days -607-228For bit sets

725.92 €

1 Available 3 Days -890-2.530.6For bit sets

939.76 €

1 Available 3 Days -1178-530.6For bit sets

279.45 €

1 Available 3 Days 25-130410--28For bit sets

1,105.73 €

1 3 Days -10513/4" (20 mm)--Ratcheting

1,456.41 €

1 Available 10 Days -15043/4" (20 mm)--Ratcheting

Loading...

  1. 1

Basic information

Product type Torque wrench

Tech Support