Insert Ratchet

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

58253020

Part Number
58253020
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

105.45 €

1 Available 10 Days

Loading...

  1. 1

Basic information

Downforce 1/2" (12.5 mm) No. of teeth 30 Product size (width)(mm) 41
Product type Ratchet

This page is Insert Ratchet, part number 58253020.
You can find the detail information about specifications and dimensions on part number 58253020.

Tech Support