Metal hand saw blades【1-3 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3906-300-3P
3906-300-24-2P
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of cogs Type (misc.)

12.73 €

3 Pieces Per Package

1 pack Available 3 Days -18/24/32 teeth per inch

7.93 €

1 Available 3 Days 24Metal saw blade pack of 2

Loading...

  1. 1

Basic information

Overall Length(mm) 300 Product size (height)(mm) 13 Product size (width)(mm) 0.65
Saw blade length(mm) 300

Tech Support