Screw extractor set

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
2659336
2659344
6755550
6759700
6759890
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Screw size (Nominal) Material (drill bit) Product size (height)
(mm)
Product size (width)
(mm)
Product size (length)
(mm)
Weight
(g)

33.37 €

1 Available 3 Days -Chromium vanadium steel---125

46.76 €

1 Available 3 Days ------

305.75 €

1 Available 3 Days M5 / M6 / M7 / M8 / M9 / M10 / M11 / M12-38120200790

45.67 €

1 Available 3 Days ------

91.76 €

1 Available 3 Days -Chromium vanadium steel---724

Loading...

  1. 1

Basic information

Product type Screw extractor set

Tech Support