Curved Tweezers

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

5-037

Part Number
5-037
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

27.67 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Main Body Material Titanium Overall Length(mm) 150 Jaw width(mm) 15
Material (details) Matt titanium Material properties rust-proof Product type Precision tweezers
Tip length(mm) 44 Tip shape (tweezers) Pointed Type (misc.) Curved
Weight(g) 12

This page is Curved Tweezers, part number 5-037.
You can find the detail information about specifications and dimensions on part number 5-037.

Tech Support