• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 26/5/2024 to 1:00 (CET) 27/5/2024. We apologize for the inconvenience.

Assembly Tweezers

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
5-007
5-008
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Weight
(g)

8.21 €

1 Available 3 Days 25

8.25 €

1 9 Days 23

Loading...

  1. 1

Basic information

Tip Type Round Main Body Material Other Overall Length(mm) 140
Material Steel Material properties nickel plated Product type Assembly tweezers

Tech Support