Cordless Drill

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
9230-010
9230-2
9230-2/4
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
No. of power packs included Torque levels Weight
(g)

290.41 €

1 Available 8 Days 015+11270.0

398.67 €

1 8 Days 115+11270.0

586.29 €

1 Available 8 Days 215 + 11680.0

Loading...

  1. 1

Basic information

Battery technology Li-ion Drill chuck clamping range 1 - 13 mm Power supply (LOV) rechargeable
Product type Cordless drill Voltage(V) 18 Weight, information without rechargeable battery

Tech Support