Packaging Tape Scotch

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
309T5066
3707B3866
7100146500
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Color Width
(mm)
Length
(m)
Color Details Adhesive type Adhesive tape features Breakout force
(N/10 mm)
Carrier material Material thickness
(mm)
Product size (width)
(mm)
Series (adhesive tape) Type (manufacturer type)

4.17 €

1 Available 3 Days Transparency0.0566TransparentAcrylicHigh shear strength|UV-resistant-Bi-axial elongated polypropylene film0.0550Scotch® 309309T5066

5.79 €

1 Available 3 Days Brown-based0.0566BrownAcrylicHigh shear strength|UV-resistant60Bi-axial elongated polypropylene film0.0538Scotch® 309SCOTCH® 3707

9.00 €

1 Available 3 Days Brown-based-50Brown-Extra strong|High tensile strength-Paper-50Scotch®7100146500

Loading...

  1. 1

Basic information

Product type Packaging tape

Tech Support