Draught excluder Scotch Seal (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
FS-9000-0277-5
FS-9000-2031-4
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Length
(m)
Product size (width)
(mm)

180.81 €

1 Available 3 Days 3520

48.93 €

1 Available 3 Days 157

Loading...

  1. 1

Basic information

Color Black Color Details Black Adhesive type Natural rubber
Adhesive tape features Weatherproof|Self-adhesive|Formable|Waterproof Product type Draught excluder Series (adhesive tape) Scotch Seal® 5313
Type (manufacturer type) Scotch-Seal 5313

Tech Support