Cover Sheets

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

PT2093EL-107

Part Number
PT2093EL-107
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

17.01 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Color Multicolor Length(m) 17 Color Details Transparent|Blue
Material (details) Polyethylene/ crepe paper Product size (width)(m) 2.7 Product type Cover sheets
Type (manufacturer type) PT2093EL-107

This page is Cover Sheets, part number PT2093EL-107.
You can find the detail information about specifications and dimensions on part number PT2093EL-107.

Tech Support