Cover Sheets ScotchBlue

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
PT2093EL-24
PT2093EL-48
PTD2093EL-24-S
PTD2093EL-48-S
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product size (width)
(m)
Product size (width)
(mm)
Type (manufacturer type)

10.05 €

1 Available 3 Days -600PT2093EL-24

12.73 €

1 Available 3 Days 1.2-PT2093EL-48

13.83 €

1 Available 3 Days -600PTD2093EL-24-S

15.96 €

1 Available 3 Days 1.2-PTD2093EL-48-S

Loading...

  1. 1

Basic information

Color Transparency Length(m) 27.4 Color Details Transparent
Adhesive tape features No-residue Product type Cover sheets Series (adhesive tape) ScotchBlue™

Tech Support