Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
05057605001
Part Number
|
---|
05057605001 |
Part Number |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Overall Length (mm) | Bit features | Drive (screwdriver) | Drive (tools) | Material properties | Shape (bits) | Shape (type) | Size (mm) | Spanner size (mm) | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
33.05 € | 10 Pieces Per Package | 1 pack | Available | 4 Days | 25 | Impaktor® technology | 1/4" (6.3 mm) | 6.3 mm (1/4") hexagonal. suitable for holders according to DIN 3126-D 6.3 ISO 1173 | alloyed|DLC coated | D 6.3 | D 6.3 | 5.0 | 5 | - |
Loading...
Tip Type | Hex Type | Single Product Set Product | Single Item | Downforce | Allen |
---|---|---|---|---|---|
Material | Tool steel |