Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
05057645001
Part Number
|
---|
05057645001 |
Part Number |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Overall Length (mm) | Bit features | Drive (screwdriver) | Drive (tools) | Material properties | Shape (bits) | Shape (type) | Size (mm) | Spanner size (mm) | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
25.04 € | 5 Pieces Per Package | 1 pack | Available | 4 Days | 50 | Impaktor® technology | 1/4" (6.3 mm) | 6.3 mm (1/4") hexagonal. suitable for holders according to DIN 3126-D 6.3 ISO 1173 | alloyed|DLC coated | F 6.3 | F 6.3 | 5.0 | 5 | - |
Loading...
Tip Type | Hex Type | Single Product Set Product | Single Item | Downforce | Allen |
---|---|---|---|---|---|
Material | Tool steel |
This page is Hex bit, part number 05057645001.
You can find the detail information about specifications and dimensions on part number 05057645001.
Part Number |
---|
05056356001 |
05056358001 |
05057605001 |
05059680001 |
05059681001 |
05059682001 |
Part Number | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Overall Length (mm) | Bit features | Drive (screwdriver) | Drive (tools) | Material properties | Shape (bits) | Shape (type) | Size (mm) | Spanner size (mm) | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
4.83 € | 1 | Available | 4 Days | 25 | Ball head | 1/4" (6.3 mm) | - | alloyed|hardened | D 6.3 | - | - | 5 | - | ||
4.83 € | 1 | Available | 4 Days | 25 | Ball head | 1/4" (6.3 mm) | - | alloyed|hardened | D 6.3 | - | - | 6 | - | ||
33.05 € | 10 Pieces Per Package | 1 pack | Available | 4 Days | 25 | Impaktor® technology | 1/4" (6.3 mm) | 6.3 mm (1/4") hexagonal. suitable for holders according to DIN 3126-D 6.3 ISO 1173 | alloyed|DLC coated | D 6.3 | D 6.3 | 5.0 | 5 | - | |
10.44 € | 1 | Available | 4 Days | 89 | Ball head | 1/4" (6.3 mm) | - | alloyed|hardened | F 6.3 | - | - | 3 | - | ||
10.44 € | 1 | Available | 4 Days | 89 | Ball head | 1/4" (6.3 mm) | - | alloyed|hardened | F 6.3 | - | - | 4 | - | ||
10.44 € | 1 | Available | 4 Days | 89 | Ball head | 1/4" (6.3 mm) | - | alloyed|hardened | F 6.3 | - | - | 5 | - |