Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Shaft length L (mm) | Blade diameter (mm) | Blade length (mm) | Blade thickness (mm) | Blade type | Blade width (mm) | DIN standard | Downforce | EN standard | Handle diameter (mm) | Handle grip dimensions (mm) | Material properties | Product size (length) (mm) | Product size (Ø) (mm) | Product type | Range of use (screwdrivers) | Screwdriver features | Standards | Type (misc.) | Weight (g) | Material | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
8.13 € | 1 | Available | 4 Days | 81 | 6 | 80 | 0.4|0.4 | Round | 2.5 | DIN EN 60900 | Slot | EN 60900 | 26 | (L x Ø) 81 x 26 | alloyed | 161 | - | Slotted screwdriver | VDE | Multi-purpose tool grip | DIN EN 60/ 900 | without Lasertip | - | Tool steel | |
8.43 € | 1 | Available | 4 Days | 81 | 7 | 100 | 0.5|0.5 | Round | 3 | DIN EN 60900 | Slot | EN 60900 | 26 | (L x Ø) 81 x 26 | alloyed | 181 | - | Slotted screwdriver | VDE | Multi-purpose tool grip | DIN EN 60/ 900 | without Lasertip® | - | Tool steel | |
8.84 € | 1 | Available | 4 Days | 81 | 7 | 100 | 0.6|0.6 | Round | 3.5 | DIN EN 60900 | Slot | EN 60900 | 26 | (L x Ø) 81 x 26 | alloyed | 181 | - | Slotted screwdriver | VDE | Multi-purpose tool grip | DIN EN 60/ 900 | with Lasertip® | - | Tool steel | |
10.59 € | 1 | Available | 4 Days | 98 | 7 | 100 | 0.8|0.8 | Round | 4 | DIN EN 60900 | Slot | EN 60900 | 33 | (L x Ø) 98 x 33 | alloyed | 198 | - | Slotted screwdriver | VDE | Multi-purpose tool grip | DIN EN 60/ 900 | with Lasertip® | - | Tool steel | |
11.73 € | 1 | Available | 4 Days | - | - | - | - | - | - | - | - | - | - | - | - | 248 | - | Slotted screwdriver | VDE | - | - | - | - | - | |
12.73 € | 1 | Available | 4 Days | 98 | 7 | 125 | 1.0|1 | Round | 5.5 | DIN EN 60900 | Slot | EN 60900 | 33 | (L x Ø) 98 x 33 | alloyed | 223 | - | Slotted screwdriver | VDE | Multi-purpose tool grip | DIN EN 60/ 900 | with Lasertip® | - | Tool steel | |
14.32 € | 1 | Available | 4 Days | - | - | - | - | - | - | - | - | - | - | - | - | 298 | - | Slotted screwdriver | VDE | - | - | - | - | - | |
16.55 € | 1 | Available | 4 Days | 105 | 9 | 150 | 1.2|1.2 | Round | 6.5 | DIN EN 60900 | Slot | EN 60900 | 37 | (L x Ø) 105 x 37 | alloyed | 255 | - | Slotted screwdriver | VDE | Multi-purpose tool grip | DIN EN 60/ 900 | with Lasertip® | - | Tool steel | |
18.48 € | 1 | Available | 4 Days | - | - | - | - | - | - | - | - | - | - | - | - | 205 | - | Slotted screwdriver | VDE | - | - | - | - | - | |
16.04 € | 1 | Available | 4 Days | 112 | 9 | 175 | 1.2|1.2 | Round | 8 | DIN EN 60900 | Slot | EN 60900 | 40 | (L x Ø) 112 x 40 | alloyed | 287 | - | Slotted screwdriver | VDE | Multi-purpose tool grip | DIN EN 60/ 900 | with Lasertip® | - | Tool steel | |
16.04 € | 1 | Available | 4 Days | 112 | 9 | 200 | 1.6|1.6 | Round | 8 | DIN EN 60900 | Slot | EN 60900 | 40 | (L x Ø) 112 x 40 | alloyed | 312 | - | Slotted screwdriver | VDE | Multi-purpose tool grip | DIN EN 60/ 900 | with Lasertip® | - | Tool steel | |
19.60 € | 1 | Available | 4 Days | 112 | 9 | 200 | 1.6|1.6 | Round | 10 | DIN EN 60900 | Slot | EN 60900 | 40 | (L x Ø) 112 x 40 | alloyed | 312 | - | Slotted screwdriver | VDE | Multi-purpose tool grip | DIN EN 60/ 900 | with Lasertip® | - | Tool steel | |
9.24 € | 1 | Available | 4 Days | 81 | 3.5 | 100 | 0.6|0.6 | Round | 3.5 | DIN EN 60900 | Slot | EN 60900 | - | 81 | zinc phosphate coating|alloyed | 181 | - | Slotted screwdriver | VDE | Multi-purpose tool grip | - | VDE design | - | Tool steel | |
10.96 € | 1 | Available | 4 Days | 98 | 4 | 100 | 0.8|0.8 | Round | 4 | DIN EN 60900 | Slot | EN 60900 | - | 98 | zinc phosphate coating|alloyed | 198 | - | Slotted screwdriver | VDE | Multi-purpose tool grip | - | VDE design | - | Tool steel | |
12.49 € | 1 | Available | 4 Days | 98 | 5 | 125 | 1.0|1 | Round | 5.5 | DIN EN 60900 | Slot | EN 60900 | - | 98 | zinc phosphate coating|alloyed | 223 | - | Slotted screwdriver | VDE | Multi-purpose tool grip | - | VDE design | - | Tool steel | |
9.01 € | 1 | Available | 4 Days | 98 | 5 | 100 | 0.8|0.8 | Round | 5 | - | Slot | - | - | 98 | alloyed | 198 | - | Slotted screwdriver | Workshop | Multi-purpose tool grip | - | With laser tip | - | Tool steel | |
12.87 € | 1 | Available | 4 Days | 105 | 6 | 125 | 1.0|1 | Round | 6 | - | Slot | - | - | 105 | alloyed | 230 | - | Slotted screwdriver | Workshop | Multi-purpose tool grip | - | With laser tip | - | Tool steel | |
13.95 € | 1 | Available | 4 Days | 105 | 7 | 200 | 1.2|1.2 | Round | 6.5 | - | Slot | - | - | 105 | alloyed | 305 | - | Slotted screwdriver | Workshop | Multi-purpose tool grip | - | With laser tip | - | Tool steel | |
15.65 € | 1 | Available | 4 Days | 105 | 7 | 150 | 1.2|1.2 | Round | 7 | - | Slot | - | - | 105 | alloyed | 255 | - | Slotted screwdriver | Workshop | Multi-purpose tool grip | - | With laser tip | - | Tool steel | |
16.19 € | 1 | Available | 4 Days | 112 | 7 | 175 | 1.6|1.6 | Round | 8 | - | Slot | - | - | 112 | alloyed | 287 | - | Slotted screwdriver | Workshop | Multi-purpose tool grip | - | With laser tip | - | Tool steel | |
5.92 € | 1 | Available | 4 Days | 81 | 4 | 75 | 0.6|0.6 | Hexagonal | 3.5 | - | Slot | - | - | 81 | alloyed | 156 | - | Slotted screwdriver | Workshop | Multi-purpose tool grip | - | With laser tip | - | Tool steel | |
7.36 € | 1 | Available | 4 Days | 81 | 4 | 90 | 0.8|0.8 | Hexagonal | 4 | - | Slot | - | - | 81 | alloyed | 171 | - | Slotted screwdriver | Workshop | Multi-purpose tool grip | - | With laser tip | - | Tool steel | |
8.27 € | 1 | Available | 4 Days | 98 | 5 | 90 | 0.8|0.8 | Hexagonal | 4.5 | - | Slot | - | - | 98 | alloyed | 188 | - | Slotted screwdriver | Workshop | Multi-purpose tool grip | - | With laser tip | - | Tool steel | |
10.59 € | 1 | Available | 4 Days | 98 | 6 | 100 | 1.0|1 | Hexagonal | 5.5 | - | Slot | - | - | 98 | alloyed | 198 | - | Slotted screwdriver | Workshop | Multi-purpose tool grip | - | With laser tip | - | Tool steel | |
12.16 € | 1 | Available | 4 Days | 105 | 6 | 125 | 1.2|1.2 | Hexagonal | 6.5 | - | Slot | - | - | 105 | alloyed | 230 | - | Slotted screwdriver | Workshop | Multi-purpose tool grip | - | With laser tip | - | Tool steel | |
15.89 € | 1 | Available | 4 Days | 105 | 6 | 125 | 1.2|1.2 | Hexagonal | 7 | - | Slot | - | - | 105 | alloyed | 230 | - | Slotted screwdriver | Workshop | Multi-purpose tool grip | - | With laser tip | - | Tool steel | |
17.40 € | 1 | Available | 4 Days | 112 | 8 | 150 | 1.6|1.6 | Hexagonal | 9 | - | Slot | - | - | 112 | alloyed | 262 | - | Slotted screwdriver | Workshop | Multi-purpose tool grip | - | With laser tip | - | Tool steel | |
18.76 € | 1 | Available | 4 Days | 112 | 8 | 175 | 1.6|1.6 | Hexagonal | 10 | - | Slot | - | - | 112 | alloyed | 287 | - | Slotted screwdriver | Workshop | Multi-purpose tool grip | - | With laser tip | - | Tool steel | |
4.32 € | 1 | Available | 4 Days | 70 | 2.5 | 60 | 0.4|0.4 | Round | 2 | - | Slot | - | - | 70 | alloyed | 130 | - | Slotted screwdriver | Workshop | Multi-purpose tool grip | - | - | - | Tool steel | |
4.85 € | 1 | Available | 4 Days | 70 | 2.5 | 75 | 0.4|0.4 | Round | 2.5 | - | Slot | - | - | 70 | alloyed | 145 | - | Slotted screwdriver | Workshop | Multi-purpose tool grip | - | - | - | Tool steel | |
6.29 € | 1 | Available | 4 Days | 81 | 4 | 150 | 0.5|0.5 | Round | 3 | - | Slot | - | - | 81 | alloyed | 231 | - | Slotted screwdriver | Workshop | Multi-purpose tool grip | - | - | - | Tool steel | |
7.43 € | 1 | Available | 4 Days | 81 | 4 | 200 | 0.5|0.5 | Round | 3 | - | Slot | - | - | 81 | alloyed | 281 | - | Slotted screwdriver | Workshop | Multi-purpose tool grip | - | - | - | Tool steel | |
5.69 € | 1 | Available | 4 Days | 81 | 3.5 | 100 | 0.6|0.6 | Round | 3.5 | - | Slot | - | - | 81 | alloyed | 181 | - | Slotted screwdriver | Workshop | Multi-purpose tool grip | - | With laser tip | - | Tool steel | |
12.52 € | 1 | Available | 4 Days | 98 | 4 | 300 | 0.8|0.8 | Round | 4 | - | Slot | - | - | 98 | alloyed | 398 | - | Slotted screwdriver | Workshop | Multi-purpose tool grip | - | Without laser tip | - | Tool steel | |
11.16 € | 1 | Available | 4 Days | 98 | 5.5 | 150 | 1.0|1 | Round | 5.5 | - | Slot | - | - | 98 | alloyed | 248 | - | Slotted screwdriver | Workshop | Multi-purpose tool grip | - | With laser tip | - | Tool steel | |
14.17 € | 1 | Available | 4 Days | 98 | 5.5 | 300 | 1.0|1 | Round | 5.5 | - | Slot | - | - | 98 | alloyed | 398 | - | Slotted screwdriver | Workshop | Multi-purpose tool grip | - | Without laser tip | - | Tool steel | |
9.97 € | 1 | Available | 4 Days | 105 | 6 | 100 | 1.2|1.2 | Round | 6 | - | Slot | - | - | 105 | alloyed | 205 | - | Slotted screwdriver | Workshop | Multi-purpose tool grip | - | With laser tip | - | Tool steel | |
8.64 € | 1 | Available | 4 Days | 81 | 4 | 80 | 0.6|0.6 | Hexagonal | 3.5 | DIN 5264-A|DIN ISO 2380 | Slot | - | 26 | (L x Ø) 81 x 26 | alloyed | 161 | - | Slotted screwdriver | Workshop | Metal cap|Multi-purpose tool grip | DIN 5264-A · ISO 2380 | With impact cap | - | Tool steel | |
9.55 € | 1 | Available | 4 Days | 98 | 5 | 90 | 0.8|0.8 | Hexagonal | 4.5 | DIN 5264-A|DIN ISO 2380 | Slot | - | 33 | (L x Ø) 98 x 33 | alloyed | 188 | - | Slotted screwdriver | Workshop | Metal cap|Multi-purpose tool grip | DIN 5264-A · ISO 2380 | With impact cap | - | Tool steel | |
12.51 € | 1 | Available | 4 Days | 105 | 6 | 100 | 1.0|1 | Hexagonal | 5.5 | DIN 5264-A|DIN ISO 2380 | Slot | - | 37 | (L x Ø) 105 x 37 | alloyed | 205 | - | Slotted screwdriver | Workshop | Metal cap|Multi-purpose tool grip | DIN 5264-A · ISO 2380 | With impact cap | - | Tool steel | |
15.35 € | 1 | Available | 4 Days | 105 | 6 | 125 | 1.2|1.2 | Hexagonal | 7 | DIN 5264-A|DIN ISO 2380 | Slot | - | 37 | (L x Ø) 105 x 37 | alloyed | 230 | - | Slotted screwdriver | Workshop | Metal cap|Multi-purpose tool grip | DIN 5264-A · ISO 2380 | With impact cap | - | Tool steel | |
18.47 € | 1 | Available | 4 Days | 112 | 8 | 150 | 1.6|1.6 | Hexagonal | 9 | DIN 5264-A|DIN ISO 2380 | Slot | - | 40 | (L x Ø) 112 x 40 | alloyed | 262 | - | Slotted screwdriver | Workshop | Metal cap|Multi-purpose tool grip | DIN 5264-A · ISO 2380 | With impact cap | - | Tool steel | |
23.39 € | 1 | Available | 4 Days | 112 | 8 | 175 | 1.6|1.6 | Hexagonal | 10 | DIN 5264-A|DIN ISO 2380 | Slot | - | 40 | (L x Ø) 112 x 40 | alloyed | 287 | - | Slotted screwdriver | Workshop | Metal cap|Multi-purpose tool grip | DIN 5264-A · ISO 2380 | With impact cap | - | Tool steel | |
28.07 € | 1 | Available | 4 Days | 117 | 10 | 200 | 2.0|2 | Hexagonal | 12 | DIN 5264-A|DIN ISO 2380 | Slot | - | 43 | (L x Ø) 117 x 43 | alloyed | 317 | - | Slotted screwdriver | Workshop | Metal cap|Multi-purpose tool grip | DIN 5264-A · ISO 2380 | With impact cap | - | Tool steel | |
39.83 € | 1 | Available | 4 Days | 117 | 16 | 250 | 2.5|2.5 | Round | 14 | DIN 5264-A|DIN ISO 2380 | Slot | - | 43 | (L x Ø) 117 x 43 | alloyed | 367 | - | Slotted screwdriver | Workshop | - | DIN 5264-A · ISO 2380 | With laser tip | - | Tool steel | |
11.36 € | 1 | Available | 4 Days | 98 | 5 | 100 | 0.8|0.8 | Hexagonal | 4.5 | - | Slot | - | - | 98 | alloyed | 198 | - | Slotted screwdriver | Workshop | Metal cap|Multi-purpose tool grip | - | With impact cap | - | Tool steel | |
14.99 € | 1 | Available | 4 Days | 105 | 6 | 113 | 1.0|1 | Hexagonal | 5.5 | - | Slot | - | - | 105 | alloyed | 208 | - | Slotted screwdriver | Workshop | Metal cap|Multi-purpose tool grip | - | With impact cap | - | Tool steel | |
18.37 € | 1 | Available | 4 Days | 206 | 6 | 138 | 1.2|1.2 | Hexagonal | 7 | - | Slot | - | - | 206 | alloyed | 243 | - | Slotted screwdriver | Workshop | Metal cap|Multi-purpose tool grip | - | With impact cap | - | Tool steel | |
10.96 € | 1 | Available | 4 Days | - | - | - | - | - | - | - | - | - | - | - | - | 181 | - | Slotted screwdriver | VDE | - | - | - | - | - | |
15.91 € | 1 | Available | 4 Days | - | - | - | - | - | - | - | - | - | - | - | - | 178 | - | Slotted screwdriver | - | - | - | - | - | - | |
21.55 € | 1 | Available | 4 Days | - | - | - | - | - | - | - | - | - | - | - | - | - | - | Slotted screwdriver | - | - | - | - | - | - | |
8.85 € | 1 | Available | 4 Days | 81 | 6 | 80 | 0.5|0.5 | Round | 3 | - | Slot | - | - | 81 | - | 161 | - | Slotted screwdriver | VDE | Multi-purpose tool grip|Stainless steel | - | VDE. stainless steel design | - | Stainless steel | |
9.24 € | 1 | Available | 4 Days | 81 | 7 | 100 | 0.6|0.6 | Round | 3.5 | - | Slot | - | - | 81 | - | 181 | - | Slotted screwdriver | VDE | Multi-purpose tool grip|Stainless steel | - | VDE. stainless steel design | - | Stainless steel | |
10.44 € | 1 | Available | 4 Days | 98 | 6 | 100 | 0.8|0.8 | Round | 4 | - | Slot | - | - | 98 | - | 198 | - | Slotted screwdriver | VDE | Multi-purpose tool grip|Stainless steel | - | VDE. stainless steel design | - | Stainless steel | |
12.71 € | 1 | Available | 4 Days | 98 | 9 | 125 | 1.0|1 | Round | 5.5 | - | Slot | - | - | 98 | - | 223 | - | Slotted screwdriver | VDE | Multi-purpose tool grip|Stainless steel | - | VDE. stainless steel design | - | Stainless steel | |
14.52 € | 1 | Available | 4 Days | - | - | - | - | - | - | - | - | - | - | - | - | - | - | Slotted screwdriver | ESD | - | - | - | - | - | |
14.52 € | 1 | Available | 4 Days | - | - | - | - | - | - | - | - | - | - | - | - | - | - | Slotted screwdriver | ESD | - | - | - | - | - | |
14.52 € | 1 | Available | 4 Days | - | - | - | - | - | - | - | - | - | - | - | - | - | - | Slotted screwdriver | ESD | - | - | - | - | - | |
14.52 € | 1 | Available | 4 Days | - | - | - | - | - | - | - | - | - | - | - | - | - | - | Slotted screwdriver | ESD | - | - | - | - | - | |
14.52 € | 1 | Available | 4 Days | - | - | - | - | - | - | - | - | - | - | - | - | - | - | Slotted screwdriver | ESD | - | - | - | - | - |
Loading...
Configure
Basic Attributes
Shaft length L (mm)
Blade diameter(mm)
Blade length(mm)
Blade thickness(mm)
Blade type
Blade width(mm)
DIN standard
Downforce
EN standard
Handle diameter(mm)
Handle grip dimensions(mm)
Material properties
Product size (length)(mm)
Product size (Ø)(mm)
Product type
Range of use (screwdrivers)
Screwdriver features
Standards
Type (misc.)
Weight(g)
Type
Filter by standard shipping days
Optional Attributes