Hole Saw (207468)

Hole Saw 207468
  • Volume Discount

Product Details:

Manufacturer part number: 207468

Brand: CIMCO

Price: 36.60

Delivery time: 8 Days


Technical Data:

Drill hole diameter: 68 mm

Material suitability: Metal|Plastic|Wood

Max. drilling depth: 40 mm

Product size (length): 50 mm

Product type: Hole saw


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

207468

Part Number
207468
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Drill hole diameter
(mm)
Material suitability Max. drilling depth
(mm)
Product size (length)
(mm)
Product type Working length
(mm)

36.60 €

1 Available 8 Days 68Metal|Plastic|Wood4050Hole saw40

Loading...

  1. 1

Basic information

Material (drill bit) HSS bimetal

This page is Hole Saw, part number 207468.
You can find the detail information about specifications and dimensions on part number 207468.

Variation of this product

Part Number
207400
207563
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Drill hole diameter
(mm)
Material suitability Max. drilling depth
(mm)
Product size (length)
(mm)
Product type Working length
(mm)

175.33 €

1 Available 6 Days -Metal|Plastic|Wood--Hole saw set-

104.88 €

1 Available 8 Days 68Wood|Non-ferrous metal|Metal|Plastic-50Hole saw40

Tech Support