Tapping head

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

05104668001

Part Number
05104668001
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Screw size (Nominal) Overall Length (L)
(mm)
Thread length
(mm)

8.85 €

1 Available 4 Days M53612.5

Loading...

  1. 1

Basic information

Screw Types Meter Product type Tapping head

This page is Tapping head, part number 05104668001.
You can find the detail information about specifications and dimensions on part number 05104668001.

Variation of this product

Part Number
05104666001
05104667001
05104669001
05104670001
05104671001
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Screw size (Nominal) Overall Length (L)
(mm)
Thread length
(mm)

7.75 €

1 Available 4 Days M33310

7.75 €

1 Available 4 Days M43511

9.20 €

1 Available 4 Days M64018

11.71 €

1 Available 4 Days M84020

14.27 €

1 Available 4 Days M104020

Tech Support