Hexalobular Bit

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
2597-01
2597-T45
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

10.57 €

1 7 Days

13.08 €

1 7 Days

Loading...

  1. 1

Basic information

Tip Type Torx Type (Hexalobular) Overall Length(mm) 25 Single Product Set Product Single Item
Downforce TORX socket Drive (screwdriver) 1/4" (6.3 mm) Size (screwdriver) T 45

Tech Support