Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
2223-T7H |
2223-T8H |
2223-T9H |
2223-T10H |
2223-T15H |
2223-T20H |
2223-T25H |
2223-T27H |
2223-T30H |
2223-T40H |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Size (screwdriver) | |
---|---|---|---|---|---|
12.73 € | 1 | Available | 7 Days | TR 7 | |
12.73 € | 1 | Available | 7 Days | TR 8 | |
12.73 € | 1 | Available | 7 Days | TR 9 | |
12.73 € | 1 | Available | 7 Days | TR 10 | |
12.73 € | 1 | Available | 7 Days | TR 15 | |
12.73 € | 1 | Available | 7 Days | TR 20 | |
12.73 € | 1 | Available | 7 Days | TR 25 | |
11.68 € | 1 | Available | 6 Days | TR 27 | |
13.83 € | 1 | Available | 7 Days | TR 30 | |
12.73 € | 1 | Available | 7 Days | TR 40 |
Loading...
Tip Type | Torx Type (Hexalobular) | Overall Length(mm) | 25 | Single Product Set Product | Single Item |
---|---|---|---|---|---|
Downforce | TORX BO | Drive (screwdriver) | 1/4" (6.3 mm) | Material | Special steel |
Shape (bits) | C 6.3 |