Cable Tie Tool

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

455B

Part Number
455B
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

98.32 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Cable tie width (min.)(mm) 2.4 Cable tie width (max.)(mm) 9 Product type Cable tie tool
Weight(g) 310

This page is Cable Tie Tool, part number 455B.
You can find the detail information about specifications and dimensions on part number 455B.

Tech Support