Hole Saw

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
P-35047
P-35081
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Drill hole diameter
(mm)

20.32 €

1 Available 3 Days 68

29.05 €

1 Available 3 Days -

Loading...

  1. 1

Basic information

Product Type Hole saw Material (drill bit) Bimetallic Working length(mm) 38

Tech Support