Philips bit

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1827022
6541400
6541590
6541670
6553090
6553170
6553250
6553330
6553410
6553760
6571580
6571740
6571820
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Overall Length
(mm)
Downforce Drive (screwdriver) Shape (bits) Size (screwdriver) Weight
(g)

17.01 €

1 Available 13 Days 50Pozidriv1/4" (6.3 mm)C 6.3PZ 1120

20.32 €

1 Available 3 Days 50Phillips1/4" (6.3 mm)C 6.3PH 2120

13.83 €

1 Available 13 Days 25Phillips1/4" (6.3 mm)C 6.3PH 360

20.32 €

1 Available 13 Days 50Phillips1/4" (6.3 mm)C 6.3PH 3120

13.83 €

1 Available 13 Days 25Pozidriv1/4" (6.3 mm)C 6.3PZ 360

18.09 €

1 Available 13 Days 50Pozidriv1/4" (6.3 mm)C 6.3PZ 3120

3.96 €

1 Available 3 Days 32Pozidriv5/16" (8 mm)C 8PZ 19

3.96 €

1 Available 13 Days 32Pozidriv5/16" (8 mm)C 8PZ 210

3.96 €

1 Available 13 Days 32Pozidriv5/16" (8 mm)C 8PZ 311

5.79 €

1 Available 3 Days 32Pozidriv5/16" (8 mm)C 8PZ 413

3.96 €

1 Available 3 Days 32Phillips5/16" (8 mm)C 8PH 110

3.12 €

1 Available 3 Days 32Phillips5/16" (8 mm)C 8PH 310

5.79 €

1 Available 13 Days 32Phillips5/16" (8 mm)C 8PH 412

Loading...

  1. 1

Basic information

Tip Type Phillips (+) Material Chromium-vanadium alloy steel Material properties burnished

Tech Support