Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
2225700 |
6538020 |
6538100 |
6538880 |
6538960 |
6539180 |
6539260 |
6539340 |
6539420 |
6566820 |
6567040 |
6567120 |
6567200 |
6567390 |
6567470 |
6568280 |
6568360 |
6568440 |
6568600 |
Part Number |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Overall Length (mm) | Blade thickness (mm) | Blade width (mm) | Drive (screwdriver) | Spanner size (mm) | |
---|---|---|---|---|---|---|---|---|---|---|
18.09 € | 5 Pieces Per Package | 1 pack | Available | 14 Days | 25 | - | - | - | 4 | |
13.83 € | 10 Pieces Per Package | 1 pack | Available | 3 Days | 25 | 1.2 | 7 | 1/4" | - | |
19.27 € | 1 | Available | 14 Days | 25 | 1.6 | 8 | 1/4" | - | ||
15.96 € | 10 Pieces Per Package | 1 pack | Available | 3 Days | 25 | - | - | - | 2.5 | |
15.96 € | 10 Pieces Per Package | 1 pack | Available | 3 Days | 25 | - | - | - | 3 | |
14.89 € | 10 Pieces Per Package | 1 pack | Available | 3 Days | 25 | - | - | - | 4 | |
15.96 € | 10 Pieces Per Package | 1 pack | Available | 3 Days | 25 | - | - | - | 5 | |
14.89 € | 10 Pieces Per Package | 1 pack | Available | 14 Days | 25 | - | - | - | 6 | |
21.40 € | 10 Pieces Per Package | 1 pack | Available | 14 Days | 33 | - | - | - | 8 | |
5.79 € | 1 | Available | 14 Days | 41 | 1.2 | 6.5 | 5/16" (8 mm) | - | ||
5.05 € | 1 | Available | 3 Days | 41 | 1.6 | 8 | 5/16" (8 mm) | - | ||
5.27 € | 1 | Available | 3 Days | 41 | 1.6 | 9 | 5/16" (8 mm) | - | ||
9.52 € | 1 | Available | 3 Days | 41 | 1.6 | 10 | 5/16" (8 mm) | - | ||
11.68 € | 1 | Available | 14 Days | 41 | 2 | 12 | 5/16" (8 mm) | - | ||
10.61 € | 1 | Available | 14 Days | 41 | 2.5 | 14 | 5/16" (8 mm) | - | ||
5.05 € | 1 | Available | 3 Days | 30 | - | - | - | 4 | ||
5.79 € | 1 | Available | 14 Days | 30 | - | - | - | 5 | ||
5.79 € | 1 | Available | 3 Days | 30 | - | - | - | 6 | ||
6.32 € | 1 | Available | 3 Days | 30 | - | - | - | 10 |
Loading...
Tip Type | Hex Type | Material | Chromium-vanadium steel |
---|