Hook-and-Loop Cable Tie

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

RKWFA-16-300

Part Number
RKWFA-16-300
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

3.61 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Colour Black Hook-and-loop technology Hook and loop pad Hook-and-loop feature stick-on
Manufacturer part # RKWFA-16-300 Product size (height)(mm) 1.5 Product size (width)(mm) 19.8
Product size (length)(mm) 52.3 Product type Hook-and-loop cable tie Type (manufacturer type) RKWFA-16-300

This page is Hook-and-Loop Cable Tie , part number RKWFA-16-300.
You can find the detail information about specifications and dimensions on part number RKWFA-16-300.

Tech Support