Hole Saw (106057)

Hole Saw 106057
  • Volume Discount

Product Details:

Manufacturer part number: 106057

Brand: RUKO

Price: 12.73

Delivery time: 3 Days


Technical Data:

Drill hole diameter: 57 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

106057

Part Number
106057
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Drill hole diameter
(mm)

12.73 €

1 Available 3 Days 57

Loading...

  1. 1

Basic information

Product Type Hole saw Material (drill bit) HSS bimetal Material suitability Metal|Wood|Non-ferrous metal|Plastic
Working length(mm) 38

This page is Hole Saw, part number 106057.
You can find the detail information about specifications and dimensions on part number 106057.

Variation of this product

Part Number
106029 B
106035 B
106044 B
106064
106068
106073
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Drill hole diameter
(mm)

9.52 €

1 Available 3 Days 29

9.52 €

1 Available 3 Days 35

11.68 €

1 Available 3 Days 44

14.89 €

1 Available 3 Days 64

13.83 €

1 Available 3 Days 68

14.89 €

1 Available 3 Days 73

Tech Support