Hole Saw

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
2158000
3777000
3874000
3876000
3879000
3882000
3885000
3887000
3895000
3896000
3899000
5423000
5462000
5463000
5464000
5465000
5466000
5467000
5469000
5470000
5472000
5473000
5474000
5475000
5484000
5485000
5486000
5492000
5493000
5495000
5915000
5916000
5917000
5918000
5920000
5922000
5924000
5926000
5928000
5929000
5930000
5932000
5933000
5960000
5968000
5977000
5978000
5983000
5985000
5986000
8911000
8912000
8913000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
shank diameter
(mm)
Drill features Drill hole diameter
(mm)
Material (drill bit) Material properties Material suitability Product type Tool holder (drill) Working length
(mm)

36.55 €

1 Available 3 Days 12-68--Wood|PlasticHole sawHex shank40

7.40 €

1 Available 8 Days 6-65--WoodHole sawCylinder shank32

20.16 €

1 7 Days 8-25Carbide metal-Masonry|Plastic|Stone|WoodHole sawHex shank60

20.16 €

1 7 Days 8-35Carbide metal-Masonry|Plastic|Stone|WoodHole sawHex shank60

22.40 €

1 7 Days 8-50Carbide metal-Masonry|Plastic|Stone|WoodHole sawHex shank60

30.09 €

1 Available 3 Days 8-68Carbide metal-Masonry|Plastic|Stone|WoodHole sawHex shank60

31.36 €

1 7 Days 8-85Carbide metal-Masonry|Plastic|Stone|WoodHole sawHex shank60

34.72 €

1 8 Days 8-105Carbide metal-Masonry|Plastic|Stone|WoodHole sawHex shank60

16.80 €

1 8 Days 8-53Carbide metal-Masonry|Stone|TilesHole sawHex shank55

21.40 €

1 Available 3 Days 8-68Carbide metal-Masonry|Stone|TilesHole sawHex shank55

29.01 €

1 Available 3 Days 8-103Carbide metal-Masonry|Stone|TilesHole sawHex shank55

87.39 €

1 Available 3 Days ---HSS bimetal-Metal|Non-ferrous metal|PlasticHole saw setHex shank-

9.20 €

1 Available 3 Days 6-20HSS bimetal-Wood|Metal|Non-ferrous metal|PlasticHole sawHex shank40

10.05 €

1 Available 3 Days 6-22HSS bimetal-Wood|Metal|Non-ferrous metal|PlasticHole sawHex shank40

10.05 €

1 Available 3 Days 6-25HSS bimetal-Wood|Metal|Non-ferrous metal|PlasticHole sawHex shank40

8.45 €

1 Available 8 Days 6-29HSS bimetal-Wood|Metal|Non-ferrous metal|PlasticHole sawHex shank40

8.45 €

1 Available 7 Days 6-32HSS bimetal-Wood|Metal|Non-ferrous metal|PlasticHole sawHex shank40

9.00 €

1 Available 8 Days 6-35HSS bimetal-Wood|Metal|Non-ferrous metal|PlasticHole sawHex shank40

13.83 €

1 Available 3 Days 6-40HSS bimetal-Wood|Metal|Non-ferrous metal|PlasticHole sawHex shank40

14.89 €

1 Available 3 Days 6-45HSS bimetal-Wood|Metal|Non-ferrous metal|PlasticHole sawHex shank40

17.01 €

1 Available 10 Days 6-54HSS bimetal-Wood|Metal|Non-ferrous metal|PlasticHole sawHex shank40

13.83 €

1 Available 8 Days 6-65HSS bimetal-Wood|Metal|Non-ferrous metal|PlasticHole sawHex shank40

18.09 €

1 Available 3 Days 6-68HSS bimetal-Wood|Metal|Non-ferrous metal|PlasticHole sawHex shank40

21.40 €

1 Available 3 Days 6-74HSS bimetal-Wood|Metal|Non-ferrous metal|PlasticHole sawHex shank40

18.09 €

1 Available 3 Days 6-60HSS bimetal-Wood|Metal|Non-ferrous metal|PlasticHole sawHex shank40

22.47 €

1 Available 3 Days 6-80HSS bimetal-Wood|Metal|Non-ferrous metal|PlasticHole sawHex shank40

19.04 €

1 7 Days 6-86HSS bimetal-Wood|Metal|Non-ferrous metal|PlasticHole sawHex shank40

21.28 €

1 8 Days 6-92HSS bimetal-Wood|Metal|Non-ferrous metal|PlasticHole sawHex shank40

25.64 €

1 Available 3 Days 6-100HSS bimetal-Wood|Metal|Non-ferrous metal|PlasticHole sawHex shank40

29.01 €

1 Available 3 Days 6-127HSS bimetal-Wood|Non-ferrous metal|Metal|PlasticHole sawHex shank40

13.83 €

1 Available 7 Days 10-5-DLC coatedTilesHole sawCylinder shank35

15.43 €

1 Available 3 Days 10-6-DLC coatedTilesHole sawCylinder shank35

16.49 €

1 Available 3 Days 10-8-DLC coatedTilesHole sawCylinder shank35

17.56 €

1 Available 3 Days 10-10-DLC coatedTilesHole sawCylinder shank35

16.80 €

1 7 Days 10-18-DLC coatedTilesHole sawCylinder shank45

17.92 €

1 7 Days 10-22-DLC coatedTilesHole sawCylinder shank45

24.57 €

1 Available 3 Days 10-25-DLC coatedTilesHole sawCylinder shank45

29.01 €

1 Available 3 Days 10-35-DLC coatedTilesHole sawCylinder shank45

36.55 €

1 Available 3 Days 10-45-DLC coatedTilesHole sawCylinder shank45

35.84 €

1 8 Days 10-53-DLC coatedTilesHole sawCylinder shank45

43.68 €

1 8 Days 10-65-DLC coatedTilesHole sawCylinder shank45

45.93 €

1 8 Days 10-74-DLC coatedTilesHole sawCylinder shank45

51.53 €

1 7 Days 10-83-DLC coatedTilesHole sawCylinder shank45

40.32 €

1 8 Days 8-112Carbide metal-Wood|Plastic|Masonry|Stone|TilesHole sawHex shank60

17.01 €

1 Available 3 Days --68Carbon steel--Hole saw1/4" (6.3 mm) male square-

40.89 €

1 Available 3 Days -adjustable blades----Hole saw--

54.37 €

1 Available 3 Days -adjustable blades----Hole saw--

26.91 €

1 Available 3 Days -adjustable blades----Hole saw--

26.91 €

1 Available 3 Days -adjustable blades----Hole saw--

26.91 €

1 Available 3 Days -adjustable blades----Hole saw--

35.48 €

1 Available 3 Days 10-68-DLC coatedTilesHole sawCylinder shank25

10.07 €

1 7 Days 6-68Carbide metal-Wood|PlasticHole sawCylinder shank33

16.49 €

1 Available 3 Days 8-68Carbide metal-Masonry|Stone|TilesHole sawHex shank55

Loading...

  1. 1

Tech Support