Center Drill Bit

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3862000

Part Number
3862000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

6.87 €

1 Available 8 Days

Loading...

  1. 1

Basic information

Material (drill bit) Carbide metal Product size (length)(mm) 220 Product type Center drill bit
Tool holder (drill) 1/4" (6.3 mm)

This page is Center Drill Bit, part number 3862000.
You can find the detail information about specifications and dimensions on part number 3862000.

Tech Support