Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
05028010001 |
05028052001 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Blade diameter (mm) | Weight (g) | |
---|---|---|---|---|---|---|
9.25 € | 1 | Available | 4 Days | - | - | |
10.17 € | 1 | Available | 4 Days | 4.5 | 59.3 |
Loading...
Overall length (mm) | 198 | Blade length(mm) | 100 | Blade type | Round |
---|---|---|---|---|---|
Downforce | TORX socket | Handle diameter(mm) | 33 | Handle length(mm) | 98 |
Material | Tool steel | Material properties | alloyed|matt nickel-chrome plating | Product type | Torx screwdriver |
Range of use (screwdrivers) | Workshop | Screwdriver features | Multi-purpose tool grip | Size (screwdriver) | T 20 |