Core Drill Bit Insert

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3467000
3468000
3473000
3474000
3475000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Drill hole diameter
(mm)

10.07 €

1 7 Days 103

7.40 €

1 Available 7 Days 43

4.81 €

1 7 Days 33

6.87 €

1 Available 7 Days 53

9.00 €

1 Available 7 Days 73

Loading...

  1. 1

Basic information

Material (drill bit) Carbide metal Product type Core drill bit insert Working length(mm) 55

Tech Support